How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | G: | 2.87 |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| AA: | 12.06 | D: | 4.19 |
| I: | 5.02 in | AG: | 6.31 |
| L: | 6.76 in | AE2: | 0.57 |
| LL: | 2.95 in | H: | 0.53 in |
| AB: | 5.57 | U: | 0.875 in |
| AF: | 0.25 | V: | 2.51 in |
| P: | 3.51 in |
Technical Specifications
| Output RPM: | 43.8 | Center Distance (in): | 3.250 |
| Series Code: | OE | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.35 | Bore Code: | 19 |
| Model Code: | 32Y | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

