How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | H: | 0.53 in |
| AF: | 0.25 | AA: | 12.06 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| P: | 3.51 in | LL: | 2.95 in |
| U: | 0.875 in | L: | 6.76 in |
| T: | 1.188 | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Center Distance (in): | 3.250 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| Series Code: | OE | Model Code: | 32Y |
| Assembly: | Y-1 | Bore Code: | 19 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

