How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| M: | 2.38 | AE2: | 0.57 |
| LL: | 2.95 in | I: | 5.02 in |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AB: | 5.57 |
| AA: | 12.06 | H: | 0.53 in |
| G: | 2.87 | T: | 1.188 |
| U: | 0.875 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.35 | Center Distance (in): | 3.250 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 32Y | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

