How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | H: | 0.53 in |
| AA: | 12.06 | U: | 0.875 in |
| M: | 2.38 | L: | 6.76 in |
| P: | 3.51 in | AB: | 5.57 |
| T: | 1.188 | AG: | 6.31 |
| AE2: | 0.57 | D: | 4.19 |
| AF: | 0.25 | LL: | 2.95 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in |
Technical Specifications
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 32Y |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Center Distance (in): | 3.250 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

