How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | M: | 2.38 |
| AG: | 6.31 | P: | 3.51 in |
| L: | 6.76 in | AE2: | 0.57 |
| T: | 1.188 | G: | 2.87 |
| V: | 2.51 in | AA: | 12.06 |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 5.57 | LL: | 2.95 in |
| U: | 0.875 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.14 | Model Code: | 32Y |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Bore Code: | 19 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.250 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

