How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | AG: | 6.31 |
| AB: | 5.57 | L: | 6.76 in |
| LL: | 2.95 in | M: | 2.38 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 3.51 in | AA: | 12.06 |
| G: | 2.87 | T: | 1.188 |
| AE2: | 0.57 | H: | 0.53 in |
| AF: | 0.25 |
Technical Specifications
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Shaft Seal Material: | Viton |
| Model Code: | 32Y | Series Code: | OE |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

