How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | V: | 2.51 in |
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.188 | G: | 2.87 |
| AG: | 6.31 | AE2: | 0.57 |
| D: | 4.19 | L: | 6.76 in |
| AA: | 12.06 | AF: | 0.25 |
| U: | 0.875 in | M: | 2.38 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Style: | Solid Shaft | Center Distance (in): | 3.250 |
| Model Code: | 32Y | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

