How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AG: | 6.31 |
| AF: | 0.25 | L: | 6.76 in |
| I: | 5.02 in | G: | 2.87 |
| M: | 2.38 | H: | 0.53 in |
| AE2: | 0.57 | LL: | 2.95 in |
| P: | 3.51 in | AB: | 5.57 |
| U: | 0.875 in | D: | 4.19 |
| V: | 2.51 in |
Technical Specifications
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Model Code: | 32Y |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.57 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

