How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | M: | 2.38 |
| I: | 5.02 in | G: | 2.87 |
| U: | 0.875 in | AB: | 5.57 |
| D: | 4.19 | H: | 0.53 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | LL: | 2.95 in |
| AE2: | 0.57 | T: | 1.188 |
| AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.250 | Gear Type: | Worm |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 7.84 |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

