How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | AA: | 12.06 |
| T: | 1.188 | AG: | 6.31 |
| H: | 0.53 in | U: | 0.875 in |
| G: | 2.87 | V: | 2.51 in |
| D: | 4.19 | P: | 3.51 in |
| L: | 6.76 in | AF: | 0.25 |
| M: | 2.38 | AB: | 5.57 |
| AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Model Code: | 32Y |
| Center Distance (in): | 3.250 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.84 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

