How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| U: | 0.875 in | I: | 5.02 in |
| T: | 1.188 | M: | 2.38 |
| LL: | 2.95 in | G: | 2.87 |
| V: | 2.51 in | AG: | 6.31 |
| H: | 0.53 in | P: | 3.51 in |
| AE2: | 0.57 | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Model Code: | 32Y |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3.250 | Assembly: | Y-1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

