How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.57 |
| AG: | 6.31 | V: | 2.51 in |
| I: | 5.02 in | AB: | 5.57 |
| P: | 3.51 in | LL: | 2.95 in |
| AF: | 0.25 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| AA: | 12.06 | D: | 4.19 |
| G: | 2.87 | T: | 1.25 |
| L: | 6.76 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Center Distance (in): | 3.250 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Model Code: | 32Y | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 175 | Bore Code: | 20 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

