How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| AB: | 5.57 | AF: | 0.25 |
| T: | 1.25 | D: | 4.19 |
| AA: | 12.06 | M: | 2.38 |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | P: | 3.51 in |
| LL: | 2.95 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 7.03 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.250 |
| Model Code: | 32Y | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

