How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | M: | 2.38 |
| D: | 4.19 | AG: | 6.31 |
| I: | 5.02 in | AE2: | 0.57 |
| AF: | 0.25 | LL: | 2.95 in |
| P: | 3.51 in | AB: | 5.57 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | U: | 0.875 in |
| AA: | 12.06 | L: | 6.76 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3.250 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| Output RPM: | 17.5 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

