How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| AF: | 0.25 | H: | 0.53 in |
| L: | 6.76 in | AG: | 6.31 |
| U: | 0.875 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| I: | 5.02 in | T: | 1.25 |
| M: | 2.38 | AE2: | 0.57 |
| G: | 2.87 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 32Y |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.250 | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Assembly: | Y-1 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 5.28 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

