How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| G: | 2.87 | LL: | 2.95 in |
| AG: | 6.31 | AA: | 12.06 |
| L: | 6.76 in | T: | 1.25 |
| I: | 5.02 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AF: | 0.25 | H: | 0.53 in |
| M: | 2.38 | AB: | 5.57 |
| U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 15:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3.250 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 32Y | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

