How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AA: | 12.06 |
| AB: | 5.57 | L: | 6.76 in |
| AF: | 0.25 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| U: | 0.875 in | D: | 4.19 |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.95 in | M: | 2.38 |
| T: | 1.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 32Y |
| Center Distance (in): | 3.250 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | Y-1 | Series Code: | OE |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

