How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| L: | 6.76 in | AF: | 0.25 |
| AG: | 6.31 | T: | 1.25 |
| M: | 2.38 | AB: | 5.57 |
| H: | 0.53 in | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| G: | 2.87 | P: | 3.51 in |
| U: | 0.875 in | AE2: | 0.57 |
| LL: | 2.95 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Style: | Solid Shaft | Output RPM: | 87.5 |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3.250 |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.19 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Model Code: | 32Y |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

