How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | G: | 2.87 |
| M: | 2.38 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| V: | 2.51 in | AB: | 5.57 |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | L: | 6.76 in |
| P: | 3.51 in | U: | 0.875 in |
| I: | 5.02 in | AA: | 12.06 |
| AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 25 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 32Y | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

