How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 5.02 in |
| H: | 0.53 in | L: | 6.76 in |
| AE2: | 0.57 | P: | 3.51 in |
| AB: | 5.57 | T: | 1.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AA: | 12.06 |
| U: | 0.875 in | AG: | 6.31 |
| M: | 2.38 | V: | 2.51 in |
| D: | 4.19 |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Assembly: | Y-1 | Model Code: | 32Y |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

