How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
| T: | 1.25 | P: | 3.51 in |
| L: | 6.76 in | AE2: | 0.57 |
| LL: | 2.95 in | H: | 0.53 in |
| G: | 2.87 | U: | 0.875 in |
| M: | 2.38 | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AA: | 12.06 |
Technical Specifications
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Model Code: | 32Y | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.250 | Input HP @ 1750 RPM: | 3 |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Bore Code: | 20 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

