How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AE2: | 0.57 | V: | 2.51 in |
| AB: | 5.57 | P: | 3.51 in |
| L: | 6.76 in | AG: | 6.31 |
| I: | 5.02 in | U: | 0.875 in |
| AA: | 12.06 | M: | 2.38 |
| LL: | 2.95 in | AF: | 0.25 |
| G: | 2.87 | T: | 1.25 |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3.250 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32Y | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.35 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

