How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | I: | 5.02 in |
| T: | 1.25 | H: | 0.53 in |
| AE2: | 0.57 | AA: | 12.06 |
| M: | 2.38 | AG: | 6.31 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| AF: | 0.25 | U: | 0.875 in |
| P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Model Code: | 32Y | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.35 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

