How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | T: | 1.25 |
| L: | 6.76 in | AE2: | 0.57 |
| M: | 2.38 | U: | 0.875 in |
| I: | 5.02 in | G: | 2.87 |
| AF: | 0.25 | AG: | 6.31 |
| H: | 0.53 in | P: | 3.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AB: | 5.57 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | 32Y |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

