How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | D: | 4.19 |
| U: | 0.875 in | M: | 2.38 |
| I: | 5.02 in | P: | 3.51 in |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | AA: | 12.06 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AB: | 5.57 |
| AG: | 6.31 |
Technical Specifications
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.91 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 32Y |
| Output RPM: | 35.0 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

