How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.25 |
| AE2: | 0.57 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | L: | 6.76 in |
| AA: | 12.06 | AG: | 6.31 |
| AB: | 5.57 | AF: | 0.25 |
| M: | 2.38 | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| U: | 0.875 in |
Technical Specifications
| Ratio Range: | 60:1 | Model Code: | 32Y |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.250 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.57 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

