How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AE2: | 0.57 | G: | 2.87 |
| AA: | 12.06 | AF: | 0.25 |
| I: | 5.02 in | D: | 4.19 |
| U: | 0.875 in | AB: | 5.57 |
| L: | 6.76 in | T: | 1.25 |
| H: | 0.53 in | V: | 2.51 in |
| LL: | 2.95 in |
Technical Specifications
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.57 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Center Distance (in): | 3.250 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

