How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AG: | 6.31 |
| L: | 6.76 in | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | T: | 1.25 |
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | M: | 2.38 |
| LL: | 2.95 in | H: | 0.53 in |
| V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | 32Y |
| Output Diameter (in): | 1.250 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

