How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.51 in |
| AF: | 0.25 | AG: | 6.31 |
| L: | 6.76 in | P: | 3.51 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | I: | 5.02 in |
| D: | 4.19 | M: | 2.38 |
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | LL: | 2.95 in |
| G: | 2.87 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 10:1 |
| Center Distance (in): | 3.250 | Output Diameter (in): | 1.438 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Assembly: | Y-1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Model Code: | 32Y | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

