How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 2.87 |
| I: | 5.02 in | AG: | 6.31 |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| H: | 0.53 in | V: | 2.51 in |
| D: | 4.19 | AE2: | 0.57 |
| P: | 3.51 in | M: | 2.38 |
| AB: | 5.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 32Y | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Assembly: | Y-1 | Series Code: | OE |
| Input Style: | Solid Shaft | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

