How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| U: | 0.875 in | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
| P: | 3.51 in | T: | 1.438 |
| AG: | 6.31 | L: | 6.76 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | V: | 2.51 in |
| AB: | 5.57 | M: | 2.38 |
| LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Output RPM: | 17.5 | Output Diameter (in): | 1.438 in |
| Ratio: | 100:1 | Assembly: | Y-1 |
| Bore Code: | 23 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.250 |
| Input HP @ 1750 RPM: | 0.691 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

