How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AG: | 6.31 |
| I: | 5.02 in | AB: | 5.57 |
| G: | 2.87 | M: | 2.38 |
| AA: | 12.06 | D: | 4.19 |
| U: | 0.875 in | LL: | 2.95 in |
| T: | 1.438 | V: | 2.51 in |
| H: | 0.53 in | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.250 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Assembly: | Y-1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 32Y |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

