How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| L: | 6.76 in | AE2: | 0.57 |
| P: | 3.51 in | H: | 0.53 in |
| AG: | 6.31 | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| G: | 2.87 | M: | 2.38 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AB: | 5.57 |
| T: | 1.438 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 3.250 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

