How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| AF: | 0.25 | AB: | 5.57 |
| M: | 2.38 | H: | 0.53 in |
| AE2: | 0.57 | LL: | 2.95 in |
| AG: | 6.31 | U: | 0.875 in |
| L: | 6.76 in | D: | 4.19 |
| T: | 1.438 | P: | 3.51 in |
| G: | 2.87 | V: | 2.51 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 5.28 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-1 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 32Y | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

