How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.438 | AB: | 5.57 |
| AG: | 6.31 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| I: | 5.02 in | AA: | 12.06 |
| G: | 2.87 | D: | 4.19 |
| AE2: | 0.57 | H: | 0.53 in |
| P: | 3.51 in | V: | 2.51 in |
| U: | 0.875 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.250 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-1 |
| Series Code: | OE | Model Code: | 32Y |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 25 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

