How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.438 | G: | 2.87 |
| M: | 2.38 | AA: | 12.06 |
| L: | 6.76 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | P: | 3.51 in |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 3 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.250 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

