How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| G: | 2.87 | P: | 3.51 in |
| AA: | 12.06 | T: | 1.438 |
| LL: | 2.95 in | M: | 2.38 |
| AB: | 5.57 | U: | 0.875 in |
| H: | 0.53 in | D: | 4.19 |
| AF: | 0.25 | I: | 5.02 in |
| V: | 2.51 in | AG: | 6.31 |
| L: | 6.76 in |
Technical Specifications
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Bore Code: | 23 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.250 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

