How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| I: | 5.02 in | AF: | 0.25 |
| D: | 4.19 | AE2: | 0.57 |
| AG: | 6.31 | LL: | 2.95 in |
| T: | 1.438 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| M: | 2.38 | U: | 0.875 in |
| L: | 6.76 in | AA: | 12.06 |
| AB: | 5.57 |
Technical Specifications
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 32Y | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

