How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| L: | 6.76 in | M: | 2.38 |
| P: | 3.51 in | H: | 0.53 in |
| U: | 0.875 in | D: | 4.19 |
| AA: | 12.06 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| V: | 2.51 in | G: | 2.87 |
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.438 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.250 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Input Style: | Solid Shaft | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

