How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | P: | 3.51 in |
| V: | 2.51 in | D: | 4.19 |
| AF: | 0.25 | L: | 6.76 in |
| H: | 0.53 in | T: | 1.438 |
| I: | 5.02 in | M: | 2.38 |
| G: | 2.87 | LL: | 2.95 in |
| AA: | 12.06 |
Technical Specifications
| Bore Code: | 23 | Model Code: | 32Y |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.03 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.250 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

