How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AF: | 0.25 |
| I: | 5.02 in | AE2: | 0.57 |
| LL: | 2.95 in | AG: | 6.31 |
| G: | 2.87 | U: | 0.875 in |
| H: | 0.53 in | AB: | 5.57 |
| T: | 1.5 | AA: | 12.06 |
| L: | 6.76 in | D: | 4.19 |
| M: | 2.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32Y |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.691 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.250 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

