How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| I: | 5.02 in | AB: | 5.57 |
| AG: | 6.31 | AE2: | 0.57 |
| L: | 6.76 in | V: | 2.51 in |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| D: | 4.19 | T: | 1.5 |
| P: | 3.51 in | H: | 0.53 in |
| AA: | 12.06 | LL: | 2.95 in |
| G: | 2.87 |
Technical Specifications
| Input Style: | Solid Shaft | Model Code: | 32Y |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 3.250 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 24 | Gear Type: | Worm |
| Assembly: | Y-1 | Output Diameter (in): | 1.500 in |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

