How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AE2: | 0.57 |
| T: | 1.5 | L: | 6.76 in |
| H: | 0.53 in | I: | 5.02 in |
| AB: | 5.57 | U: | 0.875 in |
| P: | 3.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| D: | 4.19 | AF: | 0.25 |
| LL: | 2.95 in | AG: | 6.31 |
| V: | 2.51 in |
Technical Specifications
| Model Code: | 32Y | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

