How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | V: | 2.51 in |
| T: | 1.5 | LL: | 2.95 in |
| G: | 2.87 | AF: | 0.25 |
| AE2: | 0.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AG: | 6.31 | L: | 6.76 in |
| H: | 0.53 in | M: | 2.38 |
| U: | 0.875 in | AB: | 5.57 |
| D: | 4.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Center Distance (in): | 3.250 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.500 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

