How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 6.31 |
| L: | 6.76 in | U: | 0.875 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | H: | 0.53 in |
| G: | 2.87 | AA: | 12.06 |
| LL: | 2.95 in | D: | 4.19 |
| AB: | 5.57 | AF: | 0.25 |
| AE2: | 0.57 | V: | 2.51 in |
| P: | 3.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 3 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.250 | Output Diameter (in): | 1.500 in |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Style: | Solid Shaft | Ratio: | 30:1 |
| Model Code: | 32Y | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

