How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 12.06 |
| U: | 0.875 in | AF: | 0.25 |
| T: | 1.5 | AE2: | 0.57 |
| M: | 2.38 | L: | 6.76 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | I: | 5.02 in |
| P: | 3.51 in | LL: | 2.95 in |
| D: | 4.19 | G: | 2.87 |
| AG: | 6.31 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | Assembly: | Y-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Model Code: | 32Y | Bore Code: | 24 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

