How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| T: | 1.5 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| LL: | 2.95 in | M: | 2.38 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | U: | 0.875 in |
| I: | 5.02 in | AG: | 6.31 |
| AB: | 5.57 | P: | 3.51 in |
| AE2: | 0.57 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.35 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Series Code: | OE | Model Code: | 32Y |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

