How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | T: | 1.5 |
| AG: | 6.31 | AA: | 12.06 |
| U: | 0.875 in | LL: | 2.95 in |
| I: | 5.02 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| G: | 2.87 | AF: | 0.25 |
| AE2: | 0.57 | M: | 2.38 |
| V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 339 |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Center Distance (in): | 3.250 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.500 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 32Y |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

