How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AB: | 5.57 |
| L: | 6.76 in | I: | 5.02 in |
| D: | 4.19 | AA: | 12.06 |
| AG: | 6.31 | P: | 3.51 in |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LL: | 2.95 in |
| U: | 0.875 in | H: | 0.53 in |
| V: | 2.51 in | G: | 2.87 |
| AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.91 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 24 | Model Code: | 32Y |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35.0 | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Center Distance (in): | 3.250 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

