How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LL: | 2.95 in |
| AA: | 12.06 | G: | 2.87 |
| AG: | 6.31 | M: | 2.38 |
| H: | 0.53 in | P: | 3.51 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AB: | 5.57 |
| T: | 1.5 | U: | 0.875 in |
| V: | 2.51 in | D: | 4.19 |
| AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.91 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Product Type: | Right Angle | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 32Y |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output RPM: | 35.0 |
| Ratio: | 50:1 | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

